Allied Vision Technologies to Exhibit at Intertraffic 2012 in Amsterdam

Digital camera manufacturer Allied Vision Technologies (AVT) will showcase a selection of its latest cameras at Intertraffic 2012 in Amsterdam on March 27th – 30th, 2012 (Booth #11.919).

AVT’s industrial cameras are ideal for a wide range of ITS applications that require excellent image quality, high resolution, advanced camera controls and overall high performance in demanding traffic environments and varying light conditions. These include open road tolling, congestion charging, speed and red light enforcement system, and more:

Prosilica GT cameras by Allied Vision Technologies: Weather Persistent
The Prosilica GT cameras by Allied Vision Technologies are Gigabit Ethernet cameras designed to perform in extreme environments in temperatures from -20⁰ C to 60⁰C and varying light conditions. AVT's Prosilica GT cameras feature auto-iris (P-iris and DC) and PoE (Power over Ethernet) making them ideal for a wide range of demanding applications. AVT will be showcasing the fast one Megapixel Prosilica GT1290  featuring the Sony ICX445 EXview HAD CCD sensor, which provides excellent monochrome and colour image quality, as well as the 6 Megapixel Prosilica GT2750 that features the new Sony ICX694 EXview CCD Sensor which combines high resolution with fast frame rates.

Manta: Value Packed
AVT's Manta camera family offers feature-rich GigE Vision cameras with an outstanding price/performance ratio as well as many modular options such as PoE (Power over Ethernet), angled head variant, and/or sensor variants, and a robust housing to fit into any ITS applications.

Manta cameras at Intertraffic will include the Manta G-145B NIR featuring the Sony ICX285 EXview HAD Sensor, which provides excellent anti-blooming and near-infrared sensitivity well suited for low-light conditions, and the 5 Megapixel Manta G-504.

Prosilica GX6600: 29 Megapixel Resolution
The 29 Megapixel Prosilica GX6600 by Allied Vision Technologies features the Kodak KAI-29050 quad tap CCD Sensor which ensures very high resolution, superior image quality, sensitivity and low noise. The GX6600 has two screw-captivated Gigabit Ethernet ports configured as a Link Aggregation Group (LAG) to provide a sustained maximum data rate of 240 MBytes per second.