档案

New AVT-Manta-Models with Multi-Tap-CCD and CMOS sensors available

Five new camera models with high-resolution multi-tap CCD or CMOS Sensor and 2.2 up to 9.2 Megapixels.

The Manta series will be expanded with five new camera models in the higher resolution area.

The Manta G-282 and Manta G-917 are the first industrial cameras with the new Sony Multi-Tap ICX687 (2,8 Megapixels) and ICX814 (9,2 Megapixels). New models also include the high-resolution Manta G-283 with 2,8 Megapixels-Sensor as well and the 6-Megapixel Manta G-609. All cameras feature a Sony EXview HAD II CCD sensor.

AVT also introducesa new CMOS-model with the CMV2000-Sensor from CMOSIS: The Manta G-223 with 2,2 Megapixels resolution.


About the Manta
The Manta is a flexible, feature-rich GigE Vision camera with an outstanding price/ performance ratio. It incorporates three LUTs, sophisticated color correction algorithms, a robust metal housing, and many modular options. Manta cameras cover a wide range of imaging applications. The Manta is optionally available with PoE (Power over Ethernet).