• Our imaging solutions for your application

    Lifetime partnership

    Our imaging solutions for your application

  • 6 new Mako models

    GigE Vision & USB3 Vision

    6 new Mako models

  • High-performance CMOS sensor

    New Manta G-235 with Sony IMX174

    High-performance CMOS sensor

  • High-speed and low-noise infrared

    New Goldeye G-033 and Goldeye G-032 COOL

    High-speed and low-noise infrared

Camera Selector

More options Less options
Interface
Resolution
Sensor model
Camera family
Frame rate
Monochrome/Color
Spectrum
Sensor size
Model
Interface
Resolution
Sensor
Format
Frame rate
Compare

Bigeye

Bonito

Goldeye

Goldeye CL

Goldeye GigE

Guppy

Guppy PRO

Mako

Manta

Marlin

Pearleye

Pike

Prosilica GB

Prosilica GC

Prosilica GE

Prosilica GS

Prosilica GT

Prosilica GX

Stingray

Essential

Ultra-compact, affordable cameras for simple plug-and-play integration into standard image-processing systems.

Mako

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 309 fps
  • Power over Ethernet

Guppy PRO

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 123 fps
  • Small and lightweight (29x29 mm)

Enhanced

High-performance industrial cameras with a large choice of sensors, modular options and built-in image optimization.

Manta

  • VGA to 9 Megapixels
  • CCD and CMOS (Sony, CMOSIS)
  • Up to 125 fps
  • NIR versions, board level option

Stingray

  • VGA to 5 Megapixels
  • Sony CCD
  • Up to 84 fps
  • Daisy chain, optical fiber option

Extreme

High-performance cameras with advanced features for demanding applications.

Prosilica GT

  • 1.3 to 29 Megapixels
  • CCD and CMOS (Sony, OnSemi, CMOSIS)
  • Up to 62 fps
  • Extended operating temperature

Goldeye

  • VGA Resolution
  • InGaAs sensor
  • Up to 300 fps
  • Short Wave Infrared sensitivity (SWIR)