One platform, infinite solutions

Discover the diversity

Utmost flexibility

Alvium Camera Series powered by ALVIUM Technology

Since the launch of the first Alvium models, the number of models, modular options and available interfaces have been constantly expanded.  Alvium cameras are available with 6 different interfaces for diverse requirements. Together with the large choice of high-quality image sensors, various lens mount and housing options, and a wide range of spectral sensitivities, the Alvium platform offers the highest flexibility with over 200 options to choose from.

     Alvium G1 with                         Alvium G5 with                            Alvium U with
     GigE Vision interface               with 5 GigE Vision                      USB3 Vision interface

         Alvium C with                         Alvium FP3 with                         Alvium GM2 with
         MIPI CSI-2 interface               FPD-Link III interface                  GMSL2 interface

All Allied Vision Alvium cameras share the same platform. They are based on ALVIUM® Technology – a custom ASIC packed with unique features and 30 years of machine vision industry expertise. This offers highest flexibility for the development of any vision systems and makes it very easy to adjust and upgrade it when prototyping, upgrading or downgrading your system.

Alvium cameras are available with 6 different interfaces for diverse requirements. Together with the large choice of high-quality image sensors, various lens mount and housing options, and a wide range of spectral sensitivities the Alvium platform offers highest flexibility and more than 200 cameras to choose from. Thanks to the sugar cube format, a common SDK, one CSI-2 Driver, the cameras can easily be integrated in any vision systems and later replaced or upgraded by any other Alvium camera.

Benefits at a glance

Unique design and features

  • Long-term availability
  • Easy migration between different series
  • Fast prototype development and time-to-market
  • Easy system integration
  • Same form factor (H x W 0 29 mm x 29 mm) for all series
  • Industrial-grade hardware with screw locks
  • Small size, low weight, low power consumption
  • Award winning:
Machine vision performance

Large choice of unique and state-of-the-art features

  • Auto contrast
  • Auto exposure
  • Auto gain
  • Auto white balance
  • Auto mode ROI
  • Black level
  • Contrast
  • Exposure time
  • Frame rate
  • Gain
  • Gamma
  • Hue / Saturation
  • White balance
  • Mirror image
  • Sensor ADC selection
  • Digital binning (m/c)
  • Sensor binning
  • Region of interest (ROI)
  • Adaptive noise reduction
  • Custom convolution filter
  • Sharpness / Blur
  • Debayering / Demosaicing
  • Look-up table
  • Defect pixel correction (DPC)
  • Fixed pattern noise correction (FPNC)
  • Color transform matrix
  • Trigger by external inputs
  • Trigger by software
  • Trigger by timers
  • Trigger by counters
  • Precision time protocol (PTP)
  • Action commands
  • Scheduled action commands
  • Debouncer
  • Firmware update
  • Signal LED control
  • Software reset
  • Temperature monitoring
  • Power saving mode
  • User sets
  • Sequencer
  • Pulse width modulation (PWM)
  • Serial I/O (RS232)
  • Flow control
  • Burst mode